Single SPST Analog Switch

Overview

The NLAS5113 is an SPST switch designed for very low RON applications within portable devices. The NLAS5113 operates over a wide VCC range, 1.65 V to 4.5 V, and maintain a very low RON: 1.3 Ω Max at VCC = 4.2 V. It is available in a choice of two packages: SC88 and UDFN6.

  • Very low RON applications within portable devices.
  • Mobile Phones
  • Portable Devices
  • VCC Range: 1.65 V to 4.5 V
  • 8 kV Human Body Model ESD on Signal Line Pins to Ground
  • UDFN6 or SC88 Packages Available
  • These are PbFree Devices
  • RON: 1.3 Ω Max at VCC = 4.2 V

Tools and Resources

Product services, tools and other useful resources related to NLAS5113

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.