Analog Switch, Dual SPDT, High Bandwidth, USB 1.1

Overview

The NLAS4717EP is an advanced CMOS analog switch fabricated in sub-micron silicon gate CMOS technology. The device is a dual independent Single Pole Double Throw (SPDT) switch featuring low RDS(on) of 4.5 ohms at 3.0 V.
The device also features guaranteed Break-Before-Make (BBM) switching, assuring the switches never short the driver.
The NLAS4717EP is available in two small size packages:
WQFN: 1.4 x 1.8 mm mm
Microbump: 2.0 x 1.5 mm

  • Cell Phones
  • PDAs
  • MP3s
  • Digital Still Cameras
  • USB 2.0 Full Speed (USB1.1) - 12 Mbps Compliant
  • Low RDS(on): 4.5 Ω @ 3.0V
  • Matching Between the Switches ۪.5 Ω
  • Wide Voltage Range: 1.8 V to 5.5 V
  • High Bandwidth > 90 MHz
  • 1.65 V to 5.5 V Operating Range
  • Low Threshold Voltages on Pins 4 and 8 (CTRL Pins)
  • Ultra-Low Charge Injection 𕟮.0 pC
  • Low Standby Current: ICC=1.0nA (Max) @ TA=25°C
  • *OVT on Pins 4 and 8 (CNTL Logic Pins)
  • These are Pb-Free Devices

Tools and Resources

Product services, tools and other useful resources related to NLAS4717EP

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.