Product Description
The NLAS4684 is an advanced CMOS analog switch fabricated in Sub-micron silicon gate CMOS technology. The device is a dual Independent Single Pole Double Throw (SPDT) switch featuring Ultra-Low RON of 0.5, for the Normally Closed (NC) switch, and 0.8 for the normally closed switch (NO) at 2.7 V. The part also features guaranteed Break Before Make switching, assuring the switches never short the driver. The NLAS4684 is available in a 2.0 x 1.5 mm bumped die array, ith a 3 x 4 arrangement of solder bumps. The pitch of the solder bumps is 0.5 mm for easy handling. It is also available in the 3 X 3 mm QFN-10 and the 3 X 5 mm Micro-10 packages.
|
Features |
| |
|
-
Ultra-Low RON, < 0.5 Ω at 2.7 V
|
-
Threshold Adjusted to Function with 1.8 V Control at VCC = 2.7-3.3 V
|
-
Single Supply Operation from 1.8-5.5 V
|
-
Low Crosstalk, < 83 dB at 100 kHz
|
-
Full 0- VCC Signal Handling Capability
|
-
High Isolation, -65 dB at 100 kHz
|
-
Low Standby Current, <50 nA
|
-
Low Distortion, <0.14% THD
|
-
RON Flatness of 0.15 ohms
|
-
Pin-to-Pin Replacement for MAX4684
|
|
Applications |
|
End Products |
|
|
|
- Mobile Phones
- VoIP Handsets
- LCD TVs
|