feedback
Rate this webpage

Need
Support?


NLAS4599: Single SPDT Analog Switch Single Supply

Overview
Specifications
Packages
Datasheet: Low Voltage Single Supply SPDT Analog Switch
Rev. 11 (127.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview
Product Description
The NLAS4599 is an advanced high speed CMOS single pole - double throw analog switch fabricated with silicon gate CMOS technology. It achieves high speed propagation delays and low ON resistances while maintaining low power dissipation. This switch controls analog and digital voltages that may vary across the full power-supply range (from VCC to GND).

The device has been designed so the ON resistance (RON) is much lower and more linear over input voltage than RON of typical CMOS analog switches.

The channel select input is compatible with standard CMOS outputs; with a pull-up resistor, it is compatible with LSTTL outputs.

The channel select input structure provides protection when voltages between 0 V and 5.5 V are applied, regardless of the supply voltage. This input structure helps prevent device destruction caused by supply voltage - input/output voltage mismatch, battery backup, hot insertion, etc.
Features
 
  • Channel Select Input Over-Voltage Tolerant to 5.5 V
  • Fast Switching and Propagation Speeds
  • Break-Before-Make Circuitry
  • Low Power Dissipation: ICC = 2 mA (Max) at TA= 25°C
  • Diode Protection Provided on Channel Select Input
  • Improved Linearity and Lower ON Resistance over Input Voltage
  • Latchup Performance Exceeds 300 mA
  • ESD Performance: HBM > 2000 V; MM > 200 V, CDM > 1500 V
  • Chip Complexity: 38 FETs
Technical Documentation & Design Resources
Application Notes (3) Package Drawings (2)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NLAS4599DFT2G Active
Pb-free
Halide free
Single SPDT Analog Switch Single Supply SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 Tape and Reel 3000 $0.1333
NLAS4599DTT1G Active
Pb-free
Halide free
Single SPDT Analog Switch Single Supply TSOP-6 318G-02 1 Tape and Reel 3000 $0.1333
NLAS4599DFT2 Obsolete
Single SPDT Analog Switch Single Supply SC-88-6 / SC-70-6 / SOT-363-6 419B-02 1 Tape and Reel 3000  
NLAS4599DTT1 Obsolete
Single SPDT Analog Switch Single Supply TSOP-6 318G-02 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Arrow   (Fri Jul 10 17:10:47 MST 2015) : 12000
Avnet   (2015-07-09) : >10K
Digikey   (2015-07-09) : >50K
FutureElectronics   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : 8 to 12
Arrow   (Fri Jul 10 17:10:47 MST 2015) : 5758
Digikey   (2015-07-09) : >10K
Mouser   (2015-07-09) : >10K
PandS   (2015-07-09) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Low Voltage Single Supply SPDT Analog Switch
Rev. 11 (127.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (11)
Product Overview

Product Compliance Status Description Channels Number of Switches Configuration Icc Max (uA) ron Max (Ω) VCC Min (V) VCC Max (V) Package Type
 Pb-free 
 Halide free 
 Active     Single SPDT Analog Switch Single Supply   1   2   SPDT   2   30   2   5.5   SC-88-6 / SC-70-6 / SOT-363-6 
 Pb-free 
 Halide free 
 Active     Single SPDT Analog Switch Single Supply   1   2   SPDT   2   30   2   5.5   TSOP-6 
Previously Viewed Products
Clear List