Product Description
The NLAS4501 is an analog switch manufactured in sub-micron silicon-gate CMOS technology. It achieves very low R
ON while maintaining extremely low power dissipation. The device is a bilateral switch suitable for switching either analog or digital signals, which may vary from zero to full supply voltage. The NLAS4501 is pin-for-pin compatible with the MAX4501. The NLAS4501 can be used as a direct replacement for the MAX4501 in all 2.0 V to 5.5 V applications where a R
ON performance improvement is required.
The Enable pin is compatible with standard CMOS outputs when supply voltage is nominal 5.0 Volts. It is also over-voltage tolerant, making it a very useful logic level translator.
|
Features |
| |
|
-
Guaranteed RON of 32 W at 5.5 V
|
-
Low Power Dissipation: ICC = 2 µA
|
-
Provides Voltage translation for many different voltage levels
3.3 to 5.0 Volts, Enable pin may go as high as +5.5 Volts 1.8 to 3.3 Volts 1.8 to 2.5 Volts
|
-
Improved version of MAX4501 (at any voltage between 2 and 5.5 Volts)
|
-
Pb-Free Packages are Available.
|