Product Description
The NLAS4053 is an improved version of the MC14053 and MC74HC4053 fabricated in sub-micron Silicon Gate CMOS technology for the lower RDS(on) resistance and improved linearity with low current. This device may be operated either with a single supply or dual supply up to +/- 3V to pass a 6 V
PP signaml without coupling capacitors.
When operating in single supply mode, it is only necessary to tie V
EE, pin 7 to ground. For dual supply operation, V
EE is tied to a negative voltage, not to exceed maximum ratings. Pin for pin compatible with all industry standard versions of '4053'.
|
Features |
| |
|
-
Improved RDS(on) Specifications
|
-
Pin for Pin Replacement for MAX4053 and MAX4053A
|
-
Single or Dual Supply Operation
|
-
Address and Control Pins are Standard TTL Compatible
|
-
Improved Linearity Over Standard HC4053 Devices
|
-
Popular SOIC, and Space Saving TSSOP , QSOP 16 Pin Packages
|
-
Pb-Free Packages are Available
|