feedback
Rate this webpage

Need
Support?


NLAS4051: Analog Multiplexer/Demultiplexer

Overview
Specifications
Packages
Datasheet: Analog Multiplexer/Demultiplexer
Rev. 3 (134.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview
Product Description
The NLAS4051 is an improved version of the MC14051 and MC74HC4051 fabricated in sub-micron Silicon Gate CMOS technology for lower RDS(on) resistance and improved linearity with low current. This device may be operated either with a single supply ordual supply up to +/-3 V to pass a 6 VPP signal without couplingcapacitors.

When operating in single supply mode, it is only necessary to tie VEE, pin 7 to ground. For dual supply operation, VEE is tied to a negative voltage, not to exceed maximum ratings.
Features
 
  • Improved RDS(on) Specifications
  • Pin for Pin Replacement for MAX4051 and MAX4051A
    - One Half the Resistance Operating at 5.0 Volts
  • Single or Dual Supply Operation
    - Single 2.5-5 Volt Operation, or Dual +/-3 Volt Operation
    - With VCC of 3.0 to 3.3 V, Device Can Interface with 1.8 V Logic, No Translators Needed
    - Address and Inhibit Logic are Over-Voltage Tolerant and May Be Driven Up +6 V Regardless of VCC.
  • Improved Linearity Over Standard HC4051 Devices
  • Popular SOIC, and Space Saving TSSOP, and QSOP 16 Pin Packages
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NLAS4051DR2G Active
Pb-free
Halide free
Analog Multiplexer/Demultiplexer SOIC-16 751B-05 1 Tape and Reel 2500 Contact Sales Office
NLAS4051DTR2 Obsolete
Pb-free
Analog Multiplexer/Demultiplexer TSSOP-16 948F-01 1 Tape and Reel 2500 $0.4267
NLAS4051DTR2G Active
Pb-free
Halide free
Analog Multiplexer/Demultiplexer TSSOP-16 948F-01 1 Tape and Reel 2500 Contact Sales Office
NLAS4051DR2 Last Shipments
Analog Multiplexer/Demultiplexer SOIC-16 751B-05 1 Tape and Reel 2500  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Avnet   (2015-07-09) : >1K
Chip1Stop   (2015-07-09) : >10K
Mouser   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
Datasheet: Analog Multiplexer/Demultiplexer
Rev. 3 (134.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (8)
Product Overview

Product Compliance Status Description Channels Number of Switches Configuration Icc Max (uA) ron Max (Ω) VCC Min (V) VCC Max (V) Package Type
 Pb-free 
 Halide free 
 Active     Analog Multiplexer/Demultiplexer   1   8   SP8T   80   37   2.5   5.5   SOIC-16 
 Pb-free 
 Halide free 
 Active     Analog Multiplexer/Demultiplexer   1   8   SP8T   80   37   2.5   5.5   TSSOP-16 
Previously Viewed Products
Clear List