Analog Switch, Dual DPDT, Ultra-Low RON

Favorite

Overview

The NLAS3799B is an ultra low RON dual DPDT and a 0.5 Ohms RON analog switch. This device is designed for low operating voltage, high current switching of speaker output and earpiece for cell phone applications. It can switch a balanced stereo output. The NLAS3799B can handle a balanced microphone, speaker, ring tone generator in a monophone mode. The device contains a break before make (BBM) feature.

  • Cell Phone Speaker/Microphone Switching
  • Ringtone-Chip/Amplifier Switching
  • Four Unbalanced (Single-Ended) Switches
  • Stereo Balanced (Push-Pull) Switching
  • Mobile Phones
  • VoIP Handsets
  • LCD TVs
  • Single Supply Operation, 1.65 to 4.5 V
  • Function Directly from LiON Battery
  • Maximum Breakdown Voltage: 5.5 V
  • Low Static Power
  • NLAS3799B Interfaces with 2.8 V Chipset; NLAS3799BL Interfaces with 1.8 V Chipset
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS3799BLMNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

N

4

8

DPDT

2

0.4

1.65

4.5

Price N/A

More Details

NLAS3799BMNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

N

4

8

DPDT

2

0.4

1.65

4.5

Price N/A

More Details

NLAS3799BMUR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

UQFN-16

1

260

REEL

3000

N

4

8

DPDT

2

0.4

1.65

4.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :