Analog Switch, Dual DPDT

Favorite

Overview

The NLAS3799 is an ultra - low RON DPDT and a 0.5 Ohm RON DPDT analog switch. This device is designed for low operating voltage, high current switching of speaker output and earpiece for cellphone applications. It can switch a balanced stereo output. The NLAS3799 can handle a balanced microphone / speaker / ring - tone generator in a monophone mode. The device contains a break - before - make (BBM) feature.

  • Cell Phone Speaker/Microphone Switching
  • RingtoneChip/Amplifier Switching
  • Four Unbalanced (SingleEnded) Switches
  • Stereo Balanced (PushPull) Switching
  • Mobile Phones
  • VoIP Handsets
  • Single Supply Operation, 1.65 to 3.6 V
  • Maximum Breakdown Voltage: 4.6 V
  • Low Static Power
  • NLAS3799 Interfaces with 2.8 V Chipset
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
Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS3799LMNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

N

4

8

DPDT

2

0.5

1.65

3.6

Price N/A

More Details

NLAS3799MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

N

4

8

DPDT

2

0.5

1.65

3.6

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :