feedback
Rate this webpage

Need
Support?


NLAS325: Dual SPST Analog Switch, Single Supply

Overview
Specifications
Packages
Datasheet: Dual SPDT Analog Switch, Low Voltage, Single Supply
Rev. 6 (103.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
The NLAS325 is a dual SPST (Single Pole, Single Throw) switch, similar to 1/2 a standard 4066. The device permits the independent selection of 2 analog/digital signals. Packaging is Ultra-Small 8.

The use of advanced 0.6 5 CMOS process, improves the RON resistance considerably compared to older higher voltage technologies.
Features
 
  • On Resistance is 20 Ω Typical at 5.0 V
  • Matching is < 1 Ω Between Sections
  • 2 - 6 V Operating Range
  • Ultra Low < 5 pC Charge Injection
  • Ultra Low Leakage < 1 nA at 5.0 V, 25° C
  • Wide Bandwidth > 200 MHz, -3 dB
  • CMOS/TTL Compatible
  • 2000 V ESD (HBM)
  • Ron Flatness +/- 6 Ω at 5.0 V
  • US8 Package
  • Independent, Positive Enable
  • This device is available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NLAS325USG Active
Pb-free
Halide free
Dual SPST Analog Switch, Single Supply US8 493-01 1 Tape and Reel 3000 $0.3333
NLAS325US Last Shipments
Dual SPST Analog Switch, Single Supply US8 493-01 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 6,000
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : <100
Datasheet: Dual SPDT Analog Switch, Low Voltage, Single Supply
Rev. 6 (103.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description Channels Number of Switches Configuration Icc Max (uA) ron Max (Ω) VCC Min (V) VCC Max (V) Package Type
 Pb-free 
 Halide free 
 Active     Dual SPST Analog Switch, Single Supply   2   2   SPST   8   30   2   5.5   US8 
Previously Viewed Products
Clear List