Mux / Demux Analog Switch

Favorite

Overview

The NLAS3257 Mux / Demux Analog Switch is anadvanced high−speed line switch in an ultra−small footprint.

  • High Speed: tPD = 0.25 ns (Max) @ VCC = 4.5 V
  • RON: 7.5 , Typ @ VCC = 4.2 V
  • CON: 7.5 pF, Typ @ VCC = 3.3 V
  • VCC Range: 1.65 V to 4.5 V
  • Ultra−Small 1 x 1 mm Package
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS3157MX3TCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

ULLGA-6

1

260

REEL

3000

N

1

1

SPDT

1

9.3

1.65

4.5

Price N/A

More Details

NLAS3257CMX3TCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

XLLGA-6

1

260

REEL

3000

N

1

1

SPDT

1

9.3

1.65

4.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :