Dual SPDT Analog Switch with Negative Swing

Favorite

Overview

  • Smartphones
  • Portable media players (Tablets)
  • Capable of Switching Negative Swing Audio Signals Without Requiringa DC Blocking Capacitor
  • Low On−resistance (Ron)
  • Low Power Consumption (Icc ≤ 250 nA)
  • Low Voltage Digital Control Logic:
    (VINH = 1.4 V @ Vcc = 2.7 V to 4.3 V)
  • Space Saving 1.4 mm x 1.8 mm Package UQFN Package
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
Channels

Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

NLAS2750MUTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UQFN-10

1

260

REEL

3000

N

2

4

SPDT

2

0.5

1.65

4.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :