feedback
Rate this webpage

Need
Support?


NLAS1053: 2:1 Mux/Demux Analog Switches

Overview
Specifications
Packages
Datasheet: 2:1 Mux/Demux Analog Switches
Rev. 2 (121.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview
Product Description
The NLAS1053 is an advanced CMOS analog switch fabricated with silicon gate CMOS technology. It achieves very high speed propagation delays and low ON resistances while maintaining CMOS low power dissipation. The device consists of a single 2:1 Mux/Demux (SPDT), similar to ON Semiconductor's NLAS4053 analog and digital voltages that may vary across the full power supply range (from VCC to GND).

The inhibit and select input pins have over voltage protection that allows voltages above VCC up to 7.0 V to be present without damage or disruption of operation of the part, regardless of the operating voltage.
Features
 
  • High Speed: tPD = 1 ns (Typ) at VCC = 5.0 V
  • Low Power Dissipation: ICC = 2 µA (Max) at TA = 25°C
  • High Bandwidth, Improved Linearity, and Low RDS(ON)
  • INH Pin Allows a Both Channels 'OFF' Condition (With a High)
  • RDS(ON) @ 25 Ω, Performance Very Similar to the NLAS4053
  • Break Before Make Circuitry, Prevents Inadvertent Shorts
  • Useful For Switching Video Frequencies Beyond 50 MHz
  • Latch-Up Performance Exceeds 300 mA
  • ESD Performance: HBM > 2000 V; MM > 200 V, CDM > 1500 V
  • Tiny US8 Package, Only 2.1 X 3.0 mm
  • Pb-Free Package is Available
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NLAS1053USG Active
Pb-free
Halide free
2:1 Mux/Demux Analog Switches US8 493-01 1 Tape and Reel 3000 $0.3333
NLAS1053US Last Shipments
2:1 Mux/Demux Analog Switches US8 493-01 1 Tape and Reel 3000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Datasheet: 2:1 Mux/Demux Analog Switches
Rev. 2 (121.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (7)
Product Overview

Product Compliance Status Description Channels Number of Switches Configuration Icc Max (uA) ron Max (Ω) VCC Min (V) VCC Max (V) Package Type
 Pb-free 
 Halide free 
 Active     2:1 Mux/Demux Analog Switches   1   2   SPDT   2   28   2   5.5   US8 
Previously Viewed Products
Clear List