NL7SZ97: Flexible Choice Logic (9 Configurable Functions)
Product Description
The NL7SZ97 is an advanced high-speed CMOS multifunction gate. The device allows the user to choose logic functions MUX,AND, OR, NAND, NOR, INVERT and BUFFER. The device has Schmitt-trigger inputs, thereby enhancing noise immunity.The NL7SZ97 input and output structures provide protection when voltages up to 7.0 V are applied, irregardless of the supply voltage.
|
Features |
| |
|
-
High Speed: tPD = 3.3 ns (Typ) @ VCC = 5.0 V
|
-
Low Power Dissipation: ICC = 1 A (Maximum) at TA = 25C
|
-
Power Down Protection Provided on inputs
|
-
Balanced Propagation Delays
|
-
Overvoltage Tolerant (OVT) Input and Output Pins
|
|
|
|
|
|
Applications |
|
End Products |
|
|
|
- Handheld: PDA, Digital Cameras, GPS
|
|
|