1:2 Digital Multiplexer / Demultiplexer

Favorite

Overview

The NL7SZ19 is a 1-to-2 decoder. When the output enable (EB) is Low, the device passes data at input A to outputs Y0 (true) and Y1 (complement). The NL7SZ19 can also be used as a 1 to 2 demultiplexer. As a demultiplexer, data at input EB is routed to either Y0 or Y1 depending on the state of A. The device operates over the voltage range from 1.65 V to 5.5 V. The device is fabricated in sub-micron CMOS for high speed and fast decode times. Both inputs and outputs are in high impedance state, when supply voltage is powered down. Both inputs are tolerant of voltages up to 5.5 V, regardless of operating voltage. This device is suitable for low power decoding in a variety of applications.

  • Cell Phones
  • PDAs
  • Digital Cameras
  • Video Cameras
  • Hand-Held Sound Devices
  • Cell PhonePDANotebooks
  • 32 mA Output Drive Capability
  • High-Speed Propagation Delay tPD 2.5 nS (Typ), Load 50 pF @ 5.0 V
  • Power Down Impedance Inputs/Outputs in High-Z
  • Broad VCC Operating Range 1.65 V to 5.5 V
  • Surface Mount Technology SC-70, 6-Lead Packaging
  • OVT* on Inputs Facilitates 5.0 V to 3.0 V Translation
  • Pb-Free Package is Available
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
tpd Max (ns)

IO Max (mA)

Reference Price

NL7SZ19DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

2

1.65

5.5

4

32

$0.0323

More Details

NL7SZ19DFT2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

F

2

1.65

5.5

4

32

$0.0323

More Details

Show More

1-25 of 25

Products per page

Jump to :