Triple Buffer, Open Drain

Favorite

Overview

The NL37WZ07 is a high performance triple buffer with open drain outputs operating from a 1.65 to 5.5 V supply.

The internal circuit is composed of multiple stages, including an open drain output which provides the capability to set output switching level. This allows the NL37WZ07 to be used to interface 5 V circuits to circuits of any voltage between VCC and 7 V using an external resistor and power supply.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Extremely High Speed: tPD 2.5 ns (typical) at VCC = 5 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Over Voltage Tolerant Inputs, Outputs
  • LVTTL Compatible – Interface Capability with 5 V TTL Logic with VCC = 3 V
  • LVCMOS Compatible
  • 24 mA Output Sink Capability
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • Chip Complexity: FET = 72
  • Pb-Free Package is Available
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL37WZ07USG

Loading...

Active

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

3

Open Drain

1.65

5.5

3.5

32

$0.1079

More Details

NL37WZ07USG-Q

Loading...

Active, New

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

F

3

Open Drain

1.65

5.5

3.5

32

$0.1079

More Details

Show More

1-25 of 25

Products per page

Jump to :