Dual Non-Inverting Buffer withSchmitt Trigger Input

Favorite

Overview

The NL27WZ17 is a high performance dual buffer operating from a 1.65 to 5.5 supply. At VCC = 3.0 V, high impedance TTL compatible inputs significantly reduce current loading to input drivers while the TTL compatible outputs offer improved switching noise performance.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Extremely High Speed: tpd 2.0 ns (typical) at VCC = 5.0 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Overvoltage Tolerant Inputs
  • LVTTL Compatible - Interface Capability with 5.0 V TTL Logic with VCC = 3.0 V (2.7-3.3)
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability at VCC = 3.0 V
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • Chip Complexity: FET = 72; Equivalent Gate = 18
  • Hysteresis at the input for improved noise immunity
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
Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL27WZ17DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74

1

260

REEL

3000

N

2

CMOS

1.65

5.5

2

24

$0.0364

More Details

NL27WZ17DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

N

2

CMOS

1.65

5.5

2

24

$0.0323

More Details

NL27WZ17DFT2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

F

2

CMOS

1.65

5.5

2

24

$0.0323

More Details

NL27WZ17MU1TCG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

2

CMOS

1.65

5.5

2

24

$0.0808

More Details

NL27WZ17MU3TCG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

2

CMOS

1.65

5.5

2

24

$0.0752

More Details

Show More

1-25 of 25

Products per page

Jump to :