Dual Buffer, 3-State High Enable

Active

Overview

The NL27WZ126 MiniGate™ is a high performance dual noninverting buffer operating from a 1.65 V to 5.5 V supply.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Extremely High Speed: tPD 2.6 ns (typical) at VCC = 5 V
  • Designed for 2.3 V to 5.5 V VCC Operation
  • Over Voltage Tolerant Inputs and Outputs
  • LVTTL Compatible - Interface Capability With 5 V TTL Logic with VCC = 3 V
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • Replacement for NC7WZ126
  • Chip Complexity: FET = TBD
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NL27WZ126

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL27WZ126USG

Loading...

Active

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

No

2

3-State

1.65

5.5

5.7

24

$0.0827

More Details

NL27WZ126USG-Q

Loading...

Active

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

No

2

3-State

1.65

5.5

5.7

24

$0.0827

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.