Dual Buffer, 3-State Low Enable

Favorite

Overview

The NL27WZ125 MiniGate™ is a high performance dual noninverting buffer operating from a 1.65 V to 5.5 V supply.

  • This product is general usage and suitable for many different applications.
  • *Standard Device (No Specific End Product)
  • Extremely High Speed: tPD 2.6 ns (typical) at VCC = 5 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Over Voltage Tolerant Inputs and Outputs
  • LVTTL Compatible - Interface Capability With 5 V TTL Logic with VCC = 3 V
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • 3-State OE Input is Active-Low
  • Replacement for NC7WZ125
  • Chip Complexity = 72 FETs
  • Pb-Free Package is Available
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL27WZ125USG

Loading...

Active

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

N

2

3-State

1.65

5.5

5.7

32

$0.1011

More Details

NL27WZ125USG-Q

Loading...

Active, New

CAD Model

Pb

A

H

P

US8

1

260

REEL

3000

F

2

3-State

1.65

5.5

5.7

32

$0.1011

More Details

Show More

1-25 of 25

Products per page

Jump to :