NL17SZU04: Unbuffered Single Inverter

Overview
Specifications
Packages
Datasheet: Single Unbuffered Inverter
Rev. 7 (107.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
The NL17SZU04 is a single Unbuffered Inverter, operating from 1.65-5.5 V, available in either the very popular SC70/SC88a/SOT-353 package or the tiny 1.6 X 1.6 X .6 mm SOT553 package.
Features
 
  • Tiny SOT-353 and SOT-553 Packages
  • Source/Sink +/-16 mA at 4.5 V VCC
  • Over-Voltage Tolerant Inputs and Outputs
  • Pin For Pin with NC7SZU04P5X, TC7SZU04FU and TC7SZU04AFE
  • Chip Complexity: FETs = 20
  • Designed for 1.65 V to 5.5 V VCC
  • Pb-Free Packages are Available
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NL17SZU04DFT2G Active
Pb-free
Halide free
Unbuffered Single Inverter SC-88A-5 / SC-70-5 / SOT-323-5 419A-02 1 Tape and Reel 3000 $0.0933
NL17SZU04XV5T2G Active
Pb-free
Halide free
Unbuffered Single Inverter SOT-553 463B-01 1 Tape and Reel 4000 $0.12
NLV17SZU04DFT2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
Unbuffered Single Inverter , Automotive Device SC-88A-5 / SC-70-5 / SOT-323-5 419A-02 1 Tape and Reel 3000 $0.1333
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
tpd Max (ns) : 5
Package : SC-88A-5 / SC-70-5 / SOT-323-5
Output : CMOS
VCC Min (V) : 1.65
Logic Type : Inverter
: Pb-free
: Halide free
VCC Max (V) : 5.5
IO Max (mA) : 24
VCC Min (V) : 1.65
VCC Min (V) : 1.65
Package : SC-88A-5 / SC-70-5 / SOT-323-5
Logic Type : Inverter
IO Max (mA) : 24
VCC Max (V) : 5.5
Package Type : SC-88A-5 / SC-70-5 / SOT-323-5
Type : Inverter
Channels : 1
VCC Max (V) : 5.5
Channels : 1
tpd Max (ns) : 5
Market Leadtime (weeks) :
Arrow   (2013-05-24 17:38) : 2290
Avnet   (2013-05-24 00:00) : >1K
Digi-Key   (2013-05-24 00:00) : >10K
Future Electronics   (2013-05-24 00:00) : <1K
Mouser   (2013-05-24 00:00) : >1K
Newark   (2013-05-24 00:00) : >1K
tpd Max (ns) : 5
Package : SOT-553
Output : CMOS
VCC Min (V) : 1.65
Logic Type : Inverter
: Pb-free
: Halide free
VCC Max (V) : 5.5
IO Max (mA) : 24
VCC Min (V) : 1.65
VCC Min (V) : 1.65
Package : SOT-553
Logic Type : Inverter
IO Max (mA) : 24
VCC Max (V) : 5.5
Package Type : SOT-553
Type : Inverter
Channels : 1
VCC Max (V) : 5.5
Channels : 1
tpd Max (ns) : 5
Market Leadtime (weeks) :
Arrow   (2013-05-24 17:38) : 12000
Mouser   (2013-05-24 00:00) : >1K
ON Semiconductor   (2013-05-22 00:00) : 340,000
P&S   (2013-05-24 00:00) : >1K
tpd Max (ns) : 5
Package : SC-88A-5 / SC-70-5 / SOT-323-5
Output : CMOS
VCC Min (V) : 1.65
Logic Type : Inverter
: AEC Qualified
: PPAP Capable
: Pb-free
: Halide free
VCC Max (V) : 5.5
IO Max (mA) : 24
VCC Min (V) : 1.65
VCC Min (V) : 1.65
Package : SC-88A-5 / SC-70-5 / SOT-323-5
Logic Type : Inverter
IO Max (mA) : 24
VCC Max (V) : 5.5
Package Type : SC-88A-5 / SC-70-5 / SOT-323-5
Type : Inverter
Channels : 1
VCC Max (V) : 5.5
Channels : 1
tpd Max (ns) : 5
Market Leadtime (weeks) :
ON Semiconductor   (2013-05-22 00:00) : 39,000
Datasheet: Single Unbuffered Inverter
Rev. 7 (107.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (2)
Product Overview

Product Compliance Status Description Type Channels VCC Min (V) VCC Max (V) tpd Max (ns) IO Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Unbuffered Single Inverter    Inverter   1   1.65   5.5   5   24   SC-88A-5 / SC-70-5 / SOT-323-5 
 Pb-free 
 Halide free 
 Active     Unbuffered Single Inverter    Inverter   1   1.65   5.5   5   24   SOT-553 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Unbuffered Single Inverter , Automotive Device   Inverter   1   1.65   5.5   5   24   SC-88A-5 / SC-70-5 / SOT-323-5 
Previously Viewed Products
Clear List