Single Non-Inverting Buffer, 3-State

Active

Overview

The NL17SZ126 MiniGate™ is a single tri-state Buffer, operating from 1.65 V to 5.5 V, available in either the very popular SC70/SC88a/SOT-353 pacakge or the tiny 1.6 X 1.6 X .6 mm SOT553 package.

  • Portable comsumer electronics
  • Telecommunications equipment
  • High-performance workstations
  • PC's and networking servers
  • *Standard Device (No Specific End Product)
  • Extremely High Speed: tPD 2.6 ns (typical) at VCC = 5 V
  • Designed for 1.65 V to 5.5 V VCC Operation
  • Over Voltage Tolerant Inputs and Outputs
  • LVTTL Compatible - Interface Capability With 5 V TTL Logic with VCC = 3 V
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current Substantially Reduces System Power Requirements
  • 3-State OE Input is Active HIGH
  • Replacement for NC7SZ126
  • Chip Complexity = <100
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NL17SZ126

Buy/Parametrics Table

Search

Close Search

Products:

5

Share

Product Groups:

Orderable Parts:

5

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SZ126DBVT1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-74A-5 3.00x1.50x0.95, 0.95P

1

260

REEL

3000

No

1

3-State

1.65

5.5

5

24

$0.0272

More Details

NL17SZ126DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

3-State

1.65

5.5

5

24

$0.0219

More Details

NL17SZ126DFT2G-Q

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

No

1

3-State

1.65

5.5

5

24

$0.0219

More Details

NL17SZ126P5T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

No

1

3-State

1.65

5.5

5

24

$0.038

More Details

NL17SZ126XV5T2G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

No

1

3-State

1.65

5.5

5

24

$0.0299

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.