Single 2-Input OR Gate

Favorite

Overview

The NL17SV32 is a 2 input OR gate manufactured in 0.35 micron CMOS technology with excellent performance when operating voltage is down to 1.0 volts. This device is ideal for extremely high-speed and high drive applications. The very small SOT-553 is only 1.6 X 1.6 mm, and this device can fit into most tight spaces.

  • Cellular
  • Digital Camera
  • PDA
  • Digital Video
  • Extremely High Speed: tPD = 1.0 ns (Typ) at VCC
  • Designed for 1.0 to 3.3V Operation
  • Overvoltage Tolerance(OVT*) Input/Outputs Permits Logic Translation
  • Balanced ± 24 mA Output Drive @ 3.3 Volts
  • Near Zero Static Supply Current
  • Ultra-Tiny SOT-553 5 Pin Package, only 1.6 x 1.6 mm footprint, 1/3 the footprint area of a SOT-23
  • All Devices in Package SOT-553 are Inherently Pb-Free**
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SV32XV5T2G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

N

OR

1

0.9

3.6

1

24

$0.0581

More Details

Show More

1-25 of 25

Products per page

Jump to :