Single 2-Input NOR Gate, Ultra-Low Voltage

Favorite

Overview

The NL17SV02 is a 2 input OR gate manufactured in 0.35 micron CMOS technology with excellent performance down to 1.0 volts. This device is ideal for extremely high-speed and high-drive applications. Additionally, limitations of board space are no longer a constraint. The very small SOT-553 makes this device fit most tight designs and spaces.

  • Cellular
  • Digital Camera
  • PDA
  • Digital Video
  • Extremely high-speed: 1 nS (typ) @Vcc 3.3V
  • Designed for 1.0 volt to 3.3 volt operation
  • Over Voltage Tolerance (OVT) inputs & outputs, permits logic translation
  • Balanced ±24 mA output drive @ 3.3 volts
  • Near zero static supply current
  • Ultra-tiny SOT-553, 5-pin package, only 1.6 x 1.6 mm foot-print, 1/3 the foot-print area of a SOT-23
  • All Devices in Package SOT-553 are Inherently Pb-Free**
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SV02XV5T2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-553

1

260

REEL

4000

N

NOR

1

0.9

3.6

1

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :