NL17SH32 Single 2-Input OR Gate

Favorite

Overview

The NL17SH32 is an advanced high speed CMOS 2-input OR gate fabricated with silicon gate CMOS technology. The internal circuit is composed of multiple stages, including a buffer output which provides high noise immunity and stable output. The NL17SH32 input structure provides protection when voltages up to 7V are applied, regardless of the supply voltge. This allows the NL17SH32 to be used to interface 5 V circuits to 3 V circuits.

  • High Speed: tPD = 3.7 ns (Typ) at VCC = 5 V
  • Low Power Dissipation: ICC = 1 uA (Max) at TA = 25C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • These are PbFree Devices
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SH32P5T5G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

N

OR

1

2

5.5

3.7

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :