Single 2-Input OR Gate

Favorite

Overview

The NL17SG32 MiniGate is an advanced high speed CMOS2 input OR gate in ultra small footprint.The NL17SG32 input structures provides protection when voltages up to 4.6 V are applied.

  • Wide Operating VCC Range: 0.9 V to 3.6 V
  • High Speed: tPD = 2.4 ns (Typ) at VCC = 3.0 V, CL = 15 pF
  • Low Power Dissipation: ICC = 0.5 uA (Max) at TA = 25C
  • 4.6 V Overvoltage Tolerant (OVT) Input Pins
  • UltraSmall Packages
  • These are PbFree and HalideFree Devices
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SG32AMUTCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

OR

1

0.9

4.6

3.7

8

Price N/A

More Details

NL17SG32CMUTCG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

OR

1

0.9

4.6

3.7

8

Price N/A

More Details

NL17SG32DFT2G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

OR

1

0.9

4.6

3.7

8

$0.0428

More Details

NL17SG32P5T5G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

N

OR

1

0.9

4.6

3.7

8

$0.0529

More Details

Show More

1-25 of 25

Products per page

Jump to :