Single 2-Input NOR Gate

Favorite

Overview

The NL17SG02 MiniGate is an advanced high speed CMOS input NOR gate in ultra small footprint. The NL17SG02 input structures provides protection when voltages up to 4.6 V are applied.

  • Wide Operating VCC Range: 0.9 V to 3.6 V
  • High Speed: tPD = 2.5 ns (Typ) at VCC = 3.0 V, CL = 15 pF
  • Low Power Dissipation: ICC = 0.5 uA (Max) at TA = 25C
  • 4.6 V Overvoltage Tolerant (OVT) Input Pins
  • UltraSmall Packages
  • These are PbFree and HalideFree Devices
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

NL17SG02AMUTCG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

3000

N

NOR

1

0.9

4.6

3.5

8

Price N/A

More Details

NL17SG02DFT2G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-88A / SC-70-5

1

260

REEL

3000

N

NOR

1

0.9

4.6

3.5

8

Price N/A

More Details

NL17SG02P5T5G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-953

1

260

REEL

8000

N

NOR

1

0.9

4.6

3.5

null

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :