NPN Power Bipolar Transistor, 80 V, 10 A

Favorite

Overview

This plastic, silicon NPN power bipolar transistor can be used as general purpose power amplification and switching such as output or driver stages in applications such as switching regulators, converters and power amplifiers.

  • High-fidelity consumer and professional audio products
  • Professional audio amplifiers
  • Aftermarket automotive amplifiers
  • Fast switching speeds
  • High freguency response
  • High amplifier bandwidth
  • Packaged in TO-3P
  • PbFree, Halogen Free/BFR Free and is RoHS Compliant
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

NJW44H11G

Loading...

Active

CAD Model

Pb

A

H

P

TO-3P-3

NA

0

TUBE

30

Y

NPN

General Purpose

1

10

80

-

5

-

1.5

100

320

85

120

$1.3009

More Details

Show More

1-25 of 25

Products per page

Jump to :