Bipolar Power Transistors, Complementary, 15 A, 250 V

Favorite

Overview

The superior gain linearity and safe operating area performance of the Bipolar Power Transistor makes it ideal for high fidelity audio amplifier output stages and other linear applications.

  • High-fidelity consumer audio products
  • Professional audio amplifiers
  • Aftermarket automotive amplifiers
  • Consumer audio components
  • Exceptional Safe Operating Area
  • NPN/PNP Gain Matching within 10% from 50mA to 3A
  • Excellent Gain Linearity
  • High VCE
  • High frequency
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
Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

NJW0281G

Loading...

Active

CAD Model

Pb

A

H

P

TO-3P-3

NA

0

TUBE

30

Y

NPN

General Purpose

1

15

250

250

5

1

1.2

75

150

30

150

$1.4666

More Details

NJW0302G

Loading...

Active

CAD Model

Pb

A

H

P

TO-3P-3

NA

0

TUBE

30

Y

PNP

General Purpose

1

15

250

250

5

1

1.2

75

150

30

150

$1.4666

More Details

Show More

1-25 of 25

Products per page

Jump to :