Energy Efficient Innovations

Product Overview  


For complete documentation, see the data sheet.

Printed On: 7/11/2015

NJT4030P: Bipolar Power Transistors, PNP, 3.0 A, 40 V

Product Description
The combination of low saturation voltage and high gain makes this bipolar power transistor an ideal device for high speed switching applications where power saving is a concern.
Features   Benefits
     
  • Low Collector-Emitter Saturation Voltage
 
  • Minimized power loss
  • High DC Current Gain
 
  • Very low current requirements
  • High Current-Gain Bandwidth Product
 
  • Ideal for high frequency designs
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable
   
  • These Devices are PbFree, Halogen Free/BFR Free and are RoHS Compliant
   
Applications   End Products
  • Voltage regulation
  • Power management for portable devices
  • Switching regulator
  • Inductive load driver
 
  • Battery chargers
  • Portable devices
  • Computing products
Selected Electrical Specifications

Product Compliance Status Description Polarity IC Continuous (A) V(BR)CEO Min (V) hFE Min hFE Max fT Min (MHz) PTM Max (W) Package Type
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Bipolar Power Transistors, PNP, 3.0 A, 40 V   PNP   3   40   200   400   100   2   SOT-223-4 / TO-261-4 
 AEC Qualified 
 Pb-free 
 Halide free 
 Active     Bipolar Power Transistors, PNP, 3.0 A, 40 V   PNP   3   40   200   400   100   2   SOT-223-4 / TO-261-4 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Bipolar Power Transistors, PNP, 3.0 A, 40 V   PNP   3   40   200   400   100   2   SOT-223-4 / TO-261-4 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     Bipolar Power Transistors, PNP, 3.0 A, 40 V   PNP   3   40   200   400   100   2   SOT-223-4 / TO-261-4 
Package Availability
Type
PB free
Standard
SOT-223-4 / TO-261-4 x