Bipolar Power Transistor, PNP, ThermalTrak™, 15 A, 260 V

Favorite

Overview

The Bipolar Power Transistor has been designed to eliminate thermal equilibrium lag time and bias trimming in audio amplifier applications. It can also be used in other applications as a transistor die protection device.

  • High-fidelity consumer audio products
  • Professional audio amplifiers
  • Thermally matched bias diode to eliminate thermal runaway
  • Instant thermal bias tracking for superior sound quality
  • Absolute Thermal Integrity
  • High safe operating area
  • Pb-Free Packages are Available
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

Reference Price

NJL0302DG

Loading...

Active

CAD Model

Pb

A

H

P

TO-264-5

NA

0

TUBE

25

Y

PNP

15

260

75

150

180

30

$2.779

More Details

Show More

1-25 of 25

Products per page

Jump to :