12 V Electronic Fuse, eFuse

Favorite

Overview

The NIS5232 is a cost effective, resettable fuse which can greatly enhance the reliability of a hard drive or other circuit from both catastrophic and shutdown failures. It is designed to buffer the load device from excessive input voltage which can damage sensitive circuits. It also includes an overvoltage clamp circuit that limits the output voltage during transients but does not shut the unit down, thereby allowing the load circuit to continue operation. Two thermal options are available, latching and auto-retry.

  • Mother Board Power Management
  • Hard Drives
  • Integrated Power Device
  • Power Device Thermally Protected
  • No External Current Shunt Required
  • 9 V to 18 V Input Range
  • 44 m Typical
  • Internal Charge Pump
  • Internal Undervoltage Lockout Circuit
  • Internal Overvoltage Clamp
  • ESD Ratings: Human Body Model (HBM); 1500 V
    Machine Model (MM); 200 V
  • These Devices are PbFree and are RoHS Compliant
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
VI Max (V)

rDS(on) Max (mΩ)

TSD Typ (°C)

Thyst Typ (°C)

Reference Price

NIS5232MN1TXG

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

DFN-10

1

260

REEL

5000

Y

Latch Off

18

55

175

45

$0.4944

More Details

Show More

1-25 of 25

Products per page

Jump to :