Protection Interface for PMICs with Integrated OVP Control

Overview

The NIS1050 is a protection IC targeted at the latest generation of PMICs from the leading mobile phone and UMPC chipset vendors. It includes a highly stable low current LDO and a low impedance power N-Channel MOSFET. The LDO provides a low current, 5.0 volt supply to the PMIC, and the NFET is the external pass element for the OVIC circuit. These stages combine with the internal PMIC to protect the charging circuit from low impedance overvoltage conditions that can occur from either the ac-dc or USB supply. The NIS1050 is available in the low profile 6-lead 2 x 2 mm WDFN6 surface mount package.

  • Power Interface for New Generation PMICs from Leading Mobile
    Phone and UMPC Chipset Vendors
  • Lower power dissipation and higher efficiency vs. Zener shunt regulator
  • LDO highly stable across temperature, operates without bypass capacitors
  • Wide 3.0 - 30 V power supply voltage input range
  • Low profile (0.75 mm) 6-lead 2 x 2 mm WDFN6 package

Tools and Resources

Product services, tools and other useful resources related to NIS1050

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

VCC Min (V)

VCC Max (V)

P(AV) Max (W)

VIT+ Typ (V)

VIT Typ (V)

IDDH Max (µA)

TA Min (°C)

TA Max (°C)

Reference Price

NIS1050MNTBG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

No

3

30

0.75

3

3

850

-40

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.