feedback
Rate this webpage

Need
Support?


NIS1050: Protection Interface for PMICs with Integrated OVP Control

Datasheet: Protection Interface Circuit for PMICs with Integrated OVP Control
Rev. 2 (107.0kB)
»View Material Composition
»Product Change Notification (5)
Product Overview
Product Description
The NIS1050 is a protection IC targeted at the latest generation of PMICs from the leading mobile phone and UMPC chipset vendors. It includes a highly stable low current LDO and a low impedance power N-Channel MOSFET. The LDO provides a low current, 5.0 volt supply to the PMIC, and the NFET is the external pass element for the OVIC circuit. These stages combine with the internal PMIC to protect the charging circuit from low impedance overvoltage conditions that can occur from either the ac-dc or USB supply. The NIS1050 is available in the low profile 6-lead 2 x 2 mm WDFN6 surface mount package.
Features
 
  • Lower power dissipation and higher efficiency vs. Zener shunt regulator
  • LDO highly stable across temperature, operates without bypass capacitors
  • Wide 3.0 - 30 V power supply voltage input range
  • Low profile (0.75 mm) 6-lead 2 x 2 mm WDFN6 package
Applications
  • Power Interface for New Generation PMICs from Leading Mobile
    Phone and UMPC Chipset Vendors
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
NIS1050MNTBG Lifetime
Pb-free
Halide free
Protection Interface for PMICs with Integrated OVP Control WDFN-6 506AN 1 Tape and Reel 3000 $0.1707
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : Contact Factory
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Previously Viewed Products
Clear List

New Products
 

LC05132C01NMT  Battery Protection Controller with Integrated MOSFET, 1-Cell Lithium-Ion

  • Highly accurate detection voltage/current at Ta = Tj = 25°C, VCC = 3.7 V
  • Low impedance reduces heat dissipation
  • Reset function