MOSFET Driver 60 V, 3.3 A 130 mOhm Dual N-Channel with Diagnostic Output

Favorite

Overview

NIMD6001N is a dual 3 Amp low side switch with an integrated common disable input and drain diagnostic output. Pulling the Disable pin low will override any applied gate voltages and turn off both FET switches. Should either Drain-Source voltage exceed approximately 50V, a logic 1 will be asserted on the Diagnostic/Feedback pin. Internal isolation diodes permit the Disable and Diagnostic/Feedback pins of multiple devices to be interconnected in a wired-OR configuration without additional components.

  • Injector Driver
  • Automobiles
  • 110m Maximum RDSON at VGS=10V
  • Avalanche Energy Specified
  • Gate Drive Disable Input
  • Drain-Source Voltage Diagnostic Feedback Output
  • Electrically Isolated Drains
  • Internal Resistors Limit Peak Transient Gate Current
  • AEC-Q101 Qualified
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
ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NIMD6001NR2G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

N

N-Channel

60

3

130

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :