Protected Power MOSFET, N-Channel, Clamped, Logic Level, 2.6 A, 52 V, with ESD Protection

Favorite

Overview

NIF9N05CL Protected Power MOSFET 2.6 A, 52V N-Channel Logic Level, Clamped MOSFET w/ESD Protection, SOT-223 Package

  • Automotive and Industrial Markets
  • Internal Series Gate Resistance
  • Diode Clamp Between Gate and Source
  • ESD Protection - HBM 5000 V
  • Active Over-Voltage Gate to Drain Clamp
  • Scalable to Lower or Higher RDS(on)
  • Internal Series Gate Resistance
  • Pb-Free Packages are Available
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
ID Typ (A)

rDS(on) Max (mΩ)

PD Max (W)

Reference Price

NIF9N05CLT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

235

REEL

1000

N

N-Channel

52

2.6

125

1.69

Price N/A

More Details

NIF9N05CLT1G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

260

REEL

1000

N

N-Channel

52

2.6

125

1.69

$0.4667

More Details

NIF9N05CLT3

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

235

REEL

4000

N

N-Channel

52

2.6

125

1.69

Price N/A

More Details

NIF9N05CLT3G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

3

260

REEL

4000

N

N-Channel

52

2.6

125

1.69

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :