Product Description
NID5001N is part of an advanced series of power MOSFETs which utilize ON Semiconductor's latest MSOFET technology process to achieve the lowest possible on-resistance per silicon are while incorporating smart features.
Integrated thermal and current limits work together to provide short circuit protection. The devices feature an integrated Drain-to-Gate Clamp that enables them to withstand high energy in the avalanche mode. The clamp also provides additional safety margin against unexpected voltage transients. Electrostatic Discharge (ESD) protection is provided by an integrated Gate-to-Source clamp.
|
Features |
| |
|
|
|
|
|
- Thermal Shutdown with Automatic Restart
|
|
|
- IDSS Specified at Elevated Temperature
|
- Avalanche Energy Specified
|
- Slew Rate Control for Low Noise Switching
|
- Overvoltage Clamped Protection
|
- Pb-Free Package is Available
|