IGBT, 600 V, 30 A, PFC, Low Frequency

Obsolete

Overview

This Insulated Gate Bipolar Transistor (IGBT) features a robust and cost effective Trench construction, and provides superior performance in demanding switching applications, offering both low on state voltage and minimal switching loss.

  • Solar Inverters
  • Motor Drives
  • Uninterruptible Power Supplies (UPS)

  • Optimized for Very Low VCEsat
  • Low Switching Loss
  • 5µs Short Circuit Capability

Tools and Resources

Product services, tools and other useful resources related to NGTG30N60FWG
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTG30N60FWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

N

-

600

30

1.45

-

0.65

0.65

-

-

170

5

-

167

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.