IGBT, 650V 30A FS2 bare die

Favorite

Overview

This Insulated Gate Bipolar Transistor (IGBT) features a robust andcost effective Field Stop II Trench construction, and provides superiorperformance in demanding switching applications, offering both lowon state voltage and minimal switching loss.

  • Solar Inverter
  • Uninterruptible Power Inverter Supplies (UPS)
  • Welding
  • Extremely Efficient Trench with Field Stop Technology
  • TJmax = 175°C
  • Optimized for High Speed Switching
  • 10 µs Short Circuit Capability
  • These are Pb−Free Devices
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTD13T65F2SWK

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

0

PLRNG

1

N

-

650

-

1.6

-

-

-

-

-

-

5

-

-

-

Price N/A

More Details

NGTD13T65F2WP

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

0

PLRNG

1

N

-

650

-

1.6

-

-

-

-

-

-

5

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :