IGBT 600V/75A - Welding

Favorite

Overview

This Insulated Gate Bipolar Transistor (IGBT) features a robust andcost effective Trench construction, and provides superior performancein demanding switching applications, offering both low on statevoltage and minimal switching loss. The IGBT is well suited forwelding applications. Incorporated into the device is a soft and fastco−packaged free wheeling diode with a low forward voltage.

  • Inverter Welding
  • Welding Machine
  • TJmax = 175°C
  • Soft Fast Reverse Recovery Diode
  • Optimized for High Speed Switching
  • 5 µs Short−Circuit Capability
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTB75N60SWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

N

-

600

75

1.7

2.2

1

1.5

80

8

310

5

-

595

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :