IGBT, Monolithic with Reverse Conducting Diode, 650 V, 40 A

Favorite

Overview

This Insulated Gate Bipolar Transistor (IGBT) features robust andcost effective Field Stop (FS2) trench construction with a monolithicRC Diode. It provides a cost effective Solution for applications wherediode losses are minimal. The IGBT is optimized for low conductionlosses (low VCEsat) and is well suited for resonant or soft switchingapplications.

  • Inductive Heating
  • Air Conditioning PFC
  • Welding
  • Industrial
  • Extremely Efficient Trench with Fieldstop Technology
  • Low Conduction Loss Design for Soft Switching Application
  • Reduced Power Dissipation in Inducting Heating Application
  • Reliable and Cost Effective Single Die Solution
  • This is a Pb−Free Device
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTB40N65IHRTG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3P-3

NA

0

TUBE

30

N

-

650

40

1.55

1.5

0.42

-

-

-

190

-

-

405

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :