IGBT, 1200V 30A FS2 Low VCEsat

Favorite

Overview

This Insulated Gate Bipolar Transistor (IGBT) features a robust andcost effective Field Stop II Trench construction, and provides superiorperformance in demanding switching applications, offering both lowon state voltage and minimal switching loss. The IGBT is well suitedfor motor driver applications. Incorporated into the device is a soft andfast co−packaged free wheeling diode with a low forward voltage

  • Motor Drive Inverter
  • Industrial Switching
  • Welding
  • Extremely Efficient Trench with Field Stop Technology
  • TJmax = 175°C
  • Soft Fast Reverse Recovery Diode
  • Optimized for Low VCEsat
  • 10 µs Short Circuit Capability
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTB30N120L2WG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

N

-

1200

30

1.7

1.5

1.4

4.4

450

32

310

10

-

534

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :