IGBT, 20 A, 1200 V in TO-247

Favorite

Overview

This Insulated Gate Bipolar Transistor (IGBT) features a robust andcost effective Field Stop (FS) Trench construction, provides andsuperior performance in demanding switching applications, and offerslow on−state voltage with minimal switching loss. The IGBT is wellsuited for resonant or soft switching applications.

  • Inductive Heating
  • Consumer Appliances
  • Soft Switching
  • Extremely Efficient Trench with Fieldstop Technology
  • Low Switching Loss Reduces System Power Dissipation
  • Optimized for Low Losses in IH Cooker Application
  • This is a Pb−Free Device
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTB20N120IHWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

30

N

-

1200

20

2.2

2.2

0.48

-

-

-

150

-

-

341

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :