IGBT, Non-Punch Through (NPT), 15 A, 600 V

Obsolete

Overview

This Insulated Gate Bipolar Transistor (IGBT) features a robust and cost effective Non-Punch through (NPT) Trench construction, and provides superior performance in demanding switching applications. Offering both low on state voltage and minimal switching loss, the IGBT is well suited for motor drive control and other hard switching applications. Incorporated into the device is a rugged co-packaged reverse recovery diode with a low forward voltage.

  • Appliance Motor Control
  • General Purpose Inverter
  • AC and DC Motor Control
  • White Goods
  • Low Saturation Voltage Resulting in Low Conduction Loss
  • Low Switching Loss in Higher Frequency Applications
  • Soft Fast Reverse Recovery Diode
  • 10µs Short Circuit Capability
  • Excellent Current versus Package Size Performance Density

Tools and Resources

Product services, tools and other useful resources related to NGTB15N60EG

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTB15N60EG

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

50

No

-

600

15

1.7

1.6

0.3

0.9

270

5

80

10

-

117

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.