IGBT, 600V, 10A, N-Channel

Favorite

Overview

NGTB10N60R2DT4G is an IGBT, 600V, 10A, N-Channel.

  • General Purpose Inverter/Motor
  • Refrigerator
  • Air Conditioner (Outdoor Unit)
  • Dishwasher
  • Dehumidifier
  • Clothes washer
  • AC Servo Motor System
  • 5μs Short Circuit Capability
  • Low Saturation Voltage : VCE(sat)=1.7V (typ) [IC=10A, VGE=15V]High Speed Switching : tf=65ns (typ)
  • High Power Dissipation/Tjmax=175°C
  • Reverse Conducting II IGBT
  • Diode VF=1.5V (typ) [IF=10A]
  • Diode trr=90ns (typ)
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
Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

NGTB10N60R2DT4G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

N

-

600

10

1.7

1.5

0.14

0.412

90

-

53

5

-

72

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :