Video Amplifier

Favorite

Overview

The NE592 is a monolithic, two-stage, differential output, wideband video amplifier. It offers fixed gains of 100 and 400 without external components and adjustable gains from 400 to 0 with one external resistor. The input stage has been designed so that with the addition of a few external reactive elements between the gain select terminals, the circuit can function as a high-pass, low-pass, or band-pass filter. This feature makes the circuit ideal for use as a video or pulse amplifier in communications, magnetic memories, display, video recorder systems, and floppy disk head amplifiers. Now available in an 8-pin version with fixed gain of 400 without external components and adjustable gain from 400 to 0 with one external resistor.

  • Floppy Disk Head Amplifier
  • Video Amplifier
  • Pulse Amplifier in Communications
  • Magnetic Memory
  • Digital Video Recorder
  • 120 MHz Unity Gain Bandwidth
  • Adjustable Gains from 0 to 400
  • Adjustable Pass Band
  • No Frequency Compensation Required
  • Wave Shaping with Minimal External Components
  • MIL-STD Processing Available

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

12

Share

Product Groups:

Orderable Parts:

12

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Channels

GBW Typ (MHz)

VCC Max (V)

ID Typ (mA)

TA Min (°C)

TA Max (°C)

Reference Price

NE592D14

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

235

TUBE

55

N

1

90

8

18

0

70

Price N/A

More Details

NE592D14G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

55

N

1

90

8

18

0

70

Price N/A

More Details

NE592D14R2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

235

REEL

2500

N

1

90

8

18

0

70

Price N/A

More Details

NE592D14R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

Y

1

90

8

18

0

70

$0.6913

More Details

NE592D8

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

TUBE

98

N

1

40

8

18

0

70

Price N/A

More Details

NE592D8G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

260

TUBE

98

N

1

40

8

18

0

70

Price N/A

More Details

NE592D8R2

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-8

1

235

REEL

2500

N

1

40

8

18

0

70

Price N/A

More Details

NE592D8R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

1

260

REEL

2500

Y

1

40

8

18

0

70

$0.4993

More Details

NE592N14

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

25

N

1

90

8

18

0

70

Price N/A

More Details

NE592N14G

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-14

NA

0

TUBE

25

N

1

90

8

18

0

70

Price N/A

More Details

NE592N8

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

1

40

8

18

0

70

Price N/A

More Details

NE592N8G

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-8

NA

0

TUBE

50

N

1

40

8

18

0

70

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :