feedback
Rate this webpage

Need
Support?


NE5517: Operational Transconductance Amplifier, Dual

Overview
Specifications
Packages
Datasheet: Dual Operational Transconductance Amplifier
Rev. 4 (177.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (5)
Product Overview
Product Description
The AU5517 and NE5517 contain two current-controlled operational transconductance amplifiers, each with a differential input and push-pull output. The AU5517/NE5517 offers significant design and performance advantages over similar devices for all types of programmable gain applications. Circuit performance is enhanced through the use of linearizing diodes at the inputs which enable a 10 dB signal-to-noise improvement referenced to 0.5% THD. The AU5517/NE5517 is suited for a wide variety of industrial and consumer applications. Constant impedance buffers on the chip allow general use of the AU5517/NE5517. These buffers are made of Darlington transistors and a biasing network that virtually eliminate the change of offset voltage due to a burst in the bias current IABC, hence eliminating the audible noise that could otherwise be heard in high quality audio applications.
Features
 
  • Constant Impedance Buffers
  • Delta VBE of Buffer is Constant with Amplifier Ibias Change
  • Excellent Matching Between Amplifiers
  • Linearizing Diodes
  • High Output Signal-to-Noise Ratio
Applications   End Products
  • Multiplexers
  • Timers
  • DolbyE HX Systems
  • Current-controlled Amplifiers, Filters
  • Current-controlled Oscillators, Impedances
 
  • Electronic Music Synthesizers
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
AU5517DR2G Active
Pb-free
Halide free
Operational Transconductance Amplifier, Dual, -40 to +125 °C SOIC-16 751B-05 1 Tape and Reel 2500 $1.2
NE5517ANG Last Shipments 
Pb-free
Halide free
Operational Transconductance Amplifier, Dual, 0 to +70 °C PDIP-16 648-08 NA Tube 25  
NE5517DG Active
Pb-free
Halide free
Operational Transconductance Amplifier, Dual, 0 to +70 °C SOIC-16 751B-05 1 Tube 48 $0.8933
NE5517DR2G Active
Pb-free
Halide free
Operational Transconductance Amplifier, Dual, 0 to +70 °C SOIC-16 751B-05 1 Tape and Reel 2500 $0.8933
NE5517NG Last Shipments 
Pb-free
Halide free
Operational Transconductance Amplifier, Dual, 0 to +70 °C PDIP-16 648-08 NA Tube 25  
AU5517DR2 Last Shipments 
Operational Transconductance Amplifier, Dual SOIC-16 751B-05 1 Tape and Reel 2500  
NE5517AN Last Shipments
Operational Transconductance Amplifier, Dual PDIP-16 648-08 NA Tube 25  
NE5517D Last Shipments
Operational Transconductance Amplifier, Dual SOIC-16 751B-05 1 Tube 48  
NE5517DR2 Last Shipments
Operational Transconductance Amplifier, Dual SOIC-16 751B-05 1 Tape and Reel 2500  
NE5517N Last Shipments
Operational Transconductance Amplifier, Dual PDIP-16 648-08 NA Tube 25  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Avnet   (2015-07-09) : >1K
PandS   (2015-07-09) : >1K
Market Leadtime (weeks) : Contact Factory
Arrow   (Fri Jul 10 18:12:54 MST 2015) : 12125
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : 2 to 4
Avnet   (2015-07-09) : <1K
Digikey   (2015-07-09) : <1K
Mouser   (2015-07-09) : <1K
ON Semiconductor   (2015-07-08) : 3,024
Market Leadtime (weeks) : 2 to 4
FutureElectronics   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 2,500
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Datasheet: Dual Operational Transconductance Amplifier
Rev. 4 (177.0kB)
»View Reliability Data
»View Material Composition
»Product Change Notification (5)
Product Overview

Product Compliance Status Description Rail to Rail Channels VCC Min (V) VCC Max (V) IO Min (mA) IO Typ (mA) ID Typ (mA) GBW Typ (MHz) SR Typ (V/uS) VIO Max (mV) Package Type
 Pb-free 
 Halide free 
 Active     Operational Transconductance Amplifier, Dual, -40 to +125 °C   No   2   -18   18     0.005   2.6   2   50   5   SOIC-16 
 Pb-free 
 Halide free 
 Active     Operational Transconductance Amplifier, Dual, 0 to +70 °C   No   2   -18   18     0.005   2.6   2   50   5   SOIC-16 
 Pb-free 
 Halide free 
 Active     Operational Transconductance Amplifier, Dual, 0 to +70 °C   No   2   -18   18     0.005   2.6   2   50   5   SOIC-16 
Previously Viewed Products
Clear List