P-Channel Enhancement Mode Field Effect Transistor -30V, -5.9A, 50mΩ

Favorite

Overview

Power SOT P-Channel enhancement mode power field effect transistors are produced using ON Semiconductor's proprietary, high cell density, DMOS technology. This very high density process is especially tailored to minimize on-state resistance and provide superior switching performance. These devices are particularly suited for low voltage applications such as notebook computer power management and other battery powered circuits where fast switching, low in-line power loss, and resistance to transients are needed.

  • This product is general usage and suitable for many different applications.
  • -5.9A, -30V
    RDS(ON) = 0.05 Ω @ VGS = -10V
    RDS(ON) = 0.07 Ω @ VGS = -6V
    RDS(ON) = 0.09 Ω @ VGS = -4.5V
  • High density cell design for extremely low RDS(ON)
  • High power and current handling capability in a widely used surface mount package
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDT454P

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

N

-30

50

P-Channel

Single

20

-3

-5.9

3

-

90

-

29

950

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :