P-Channel Enhancement Mode Field Effect Transistor -60V, -2.5A, 300mΩ

Favorite

Overview

This 60V P-Channel MOSFET is produced using ON Semiconductor Semiconductor’s high voltage Trench process. It has been optimized for power management plications.

  • This product is general usage and suitable for many different applications.
  • DC/DC Converters
  • Power Management
  • -2.5A, -60V
  • RDS(ON) = 300mΩ @ VGS = -10V
  • RDS(ON) = 500mΩ @ VGS = -4.5V
  • High density cell design for extremely low RDS(ON)
  • High power and current handling capability in a widelyused surface mount package.
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDT2955

Loading...

Active

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

N

-60

300

P-Channel

Single

±20

-4

-2.5

1

-

500

-

11

601

$0.2332

More Details

Show More

1-25 of 25

Products per page

Jump to :