Power MOSFET 400V 0.4A 5.5 Ohm Single N-Channel SOT-223

Favorite

Overview

Power MOSFET 400V 5.5 Ohm Single N-Channel

  • TV Backlighting
  • 100% Avalanche Tested
  • This Device is PbFree, Halogen Free/BFR Free and RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDT02N40T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

N

400

5500

N-Channel

Single

20

2

0.4

2

-

-

-

5.5

121

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :