Power MOSFET 600V 0.4A 8.5 Ohm Single N-Channel SOT-223

Favorite

Overview

Power MOSFET 600V 8.5 Ohm Single N-Channel

  • Lighting
  • 100% Avalanche Tested
  • This Device is PbFree, Halogen Free/BFR Free and RoHS Compliant
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
VGS(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Reference Price

NDT01N60T1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4D

1

260

REEL

1000

N

600

8500

N-Channel

Single

30

3.7

0.4

2.5

-

-

-

-

160

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :